Appleton™ AE Series Bolted Circuit Breakers and Enclosures

Appleton

Appleton™ AE Series Bolted Circuit Breakers and Enclosures

Appleton

Appleton™ explosionproof, dust-ignitionproof, watertight AE Series circuit breakers and enclosures are available in 2- and 3-Pole, 15 to 1200 Amps models for use in areas where hazardous materials are handled or stored. The non-interchangeable trip circuit breakers and bolted type enclosures offer explosionproof protection with a wide range of options. The AE Series are designed for overload and short circuit protection as well as control of lighting and power circuits.

Specifications

NEC and CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 4, 4X
Standard Materials
Copperfree (4/10 of 1% max.) aluminum enclosure and cover; stainless steel breaker and operator shafts, cover bolts and hinges; neoprene O-ring
Standard Finishes
Enclosure and cover have gray epoxy powder coat inside and outside
Options
1NO or 1NC, or 2NO or 2NO auxiliary switch, breather, drain, external grounding stud, plastic nameplate, shunt trip, under voltage release and +50 ?C (+122 °F) breaker rating are available. See catalog pages for details
Custom Options
UL Listed circuit breakers with 65,000 AIC rating and 4-pole versions are available. Contact your local representative for details

Features

  • Explosionproof, dust- ignitionproof, watertight
  • Precision machined flame path between box and cover. O-ring gasket insures watertight integrity
  • 15 to 1200 Amps, 240 Vac, 480 Vac, 600 Vac, 125/250 Vdc
  • Bolt on stainless steel slotted mounting feet
  • Stainless steel, captive Quad-Lead™ cover bolts are standard (disengaged in 1-1/2 turns)
  • Ground lug package and installation instructions for termination of ground wire enclosed
  • External operating handle with stops for limiting handle travel
  • Breaker operators can be locked in the ON or OFF position (up to 3 padlocks)
  • External flange maximizes internal space
  • Standard outlets top and bottom for line and load wiring. Plugged 1/2" outlets top and bottom for breather and drain
  • Breakers mounted on a galvanized steel removable pan
  • Enclosures are designed to accept GE, Square D, Siemens and Cutler-Hammer B circuit breakers

Documents & Drawings