Appleton™ BJE Series Octagonal Polycarbonate Junction Boxes

Appleton

Appleton™ BJE Series Octagonal Polycarbonate Junction Boxes

Appleton

Appleton™ BJE Series octagonal polycarbonate terminal/junction box enclosure allows for various types of electrical connections. They provide access for maintenance, allow the connection of different lengths of conduit, and for changing the direction of conduit. The BJE is designed for use in Zone 1 or 2 areas, where flammable gases or vapors are present either continuously or intermittently and for Zone 21 or 22 areas (international), where flammable dusts are present either continuously or intermittently. They are ideal for wet or corrosive atmospheres.

Specifications

NEC/CEC Certifications and Compliances
Class 1, Zone 1 and 2; Axe II T6; Exe II T6; IP66
Standard Materials
Static and impact resistant polycarbonate enclosure with 316L stainless steel hardware
Temperature Class
T6

Features

  • Weatherproof, dustproof
  • Ideal for use in petroleum and chemical refineries and other industrial process facilities
  • High impact resistant black polycarbonate enclosure
  • Poured in place polyurethane door gasket
  • Choose from two versions; external or internal hubs
  • Available for non-armored or armored cable. Armored cable version supplied with ground continuity plate
  • Several entry options available
  • BJE1 supplied with: 4 interconnected earth terminals; maximum capacity per terminal is 1 x 4 mm² (0.002 x 0.006 in²). 4 connection terminals; maximum capacity per terminal is 4 x 2.5 mm² (0.006 x 0.004 in²) or 2 x 4 mm² (0.003 x 0.006 in²) + 2 x 2.5 mm² (0.003 x 0.004 in²); minimum capacity per terminal is 2 x 1.5 mm² (0.003 x 0.002 in²). Available in three depths, 200 mm (7.87"), 250 mm (9.84") and 300 mm (11.81")
  • BJE2 supplied with: 4 interconnected earth terminals; maximum capacity per terminal is 1 x 10 mm² (0.002 x 0.016 in²). 4 connection terminals; maximum capacity per terminal is 4 x 6mm² (0.006 x 0.009 in²) or 3 x 10 mm² (0.005 x 0.016 in²) + 4 mm² (0.006 in²)
  • BJE2 has telescopic cover retaining ring which can be unclipped

Documents & Drawings