Appleton™ Contender™ Series Manual Motor Starters and Contactors

Appleton

Appleton™ Contender™ Series Manual Motor Starters and Contactors

Appleton

Appleton™ explosionproof, dust-ignitionproof, Contender™ Series factory sealed manual motor starters and contactors are available to meet any plant installation requirement. They may be used to install a variety of electrical wiring devices and come complete with covers and dead-end or feed-thru hub arrangements. The Contender™ Series is available with or without a heater. Complete units are ideal for the manual starting of small Vac or Vdc motors in locations made hazardous by the presence of flammable vapors, gases or combustible dust.

Specifications

NEC and CEC Certifications and Compliances
Class I, Division 1 and 2, Groups C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 3, 7CD, 9EFG
Standard Materials and Finishes
Malleable iron body and cover with gray epoxy powder coat. Copperfree (4/10 of 1% max.) aluminum sealing chamber and nylon operating handle
Optional Materials
Aluminum body and cover is available. See catalog pages for details

Features

  • Explosionproof, Dust-Ignitionproof, Factory Sealed.
  • Easily readable operator handle with provisions for padlocking in the ON or OFF position
  • Cast in hubs
  • Starters can be furnished with one interchangeable heater. See catalog pages for details

Documents & Drawings