Appleton™ CPS Factory Sealed 20 Amp Pin and Sleeve Receptacles

Appleton

Appleton™ CPS Factory Sealed 20 Amp Pin and Sleeve Receptacles

Appleton

CPS Factory Sealed 20 Amp Pin and Sleeve Receptacles feature delayed action construction. They provide explosionproof protection for stationary or portable equipment in hazardous, damp or corrosive locations. The CPS series is certified for use in Class I, Division 1 and 2 Groups B, C, D locations.

Specifications

Hazardous Area Classification
Class I, Division 1 and 2 Groups B, C, D; Class II, Division 1 and 2 Groups F, G; NEMA 3RX, 7BCD
Amperage
20
Voltage
125-250 Vac or 18 Vdc
Number of Poles
3
Number of Wires
2
Horsepower Ratings
1
Plug Cable Diameter
.538 – .639"
Mounting Box Entries
Dead-End or Feed-Thru
Materials and Finishes
Receptacles, covers, caps and ECP plugs are copperfree (4/10 of 1% max.) aluminum with epoxy powder coat. Mounting box is malleable iron with triple-coat (1) zinc electroplate, (2) chromate and (3) epoxy powder coat finish. Insulating blocks are fiber glass reinforced polyester.

Features

  • Factory sealed: external seals not required
  • CPS Series plug and receptacles are supplied with pressure terminal connectors
  • Delayed action construction. Insert plug partially rotate slide on front of receptacle and insert plug fully
  • Energizes receptacle terminals deeply recessed to prevent accidental touching
  • Insulators provide superior dielectric and mechanical strength and lowest arc tracking
  • Plug mechanical cable clamps prevent strain on cables; they meet or exceed UL strain relief pull-out requirements
  • Captive stainless steel hex head slotted screws

Documents & Drawings