Appleton™ ATX™ DA2W2E102 Video Camera Housing

Appleton

Appleton™ ATX™ DA2W2E102 Video Camera Housing

Appleton

Appleton™ flameproof ATX™ DA2W2E102 video camera housing enables safe, remote supervision of processes in onshore and offshore hazardous locations. This model is the smallest version offered. It weighs 3.5 kg (7.72 lb). 

Specifications

ATEX Certifications and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD ; IP66; IK09
Standard Materials and Finishes
Gray painted aluminum body with sealed toughened glass window
Zones 1 and 2 Temperature Class
T6
Zone 21 and 22 Surface Temperature
T80 °C (T176 °F)
Ambient Temperature
-40 °C to +55 °C (-40 °F to +131 °F)

Features

  • Flameproof
  • One open view glass window, usable Ø 84 mm (3.31")
  • Maximum dissipated power is 10 W
  • Equipped with a back plate
  • Two internal grounding connections; M4 screw
  • One external grounding connection: M6 screw
  • Equipped with two M20 threaded cable entries at the bottom

Documents & Drawings