Appleton™ ECS Configurable Control Stations

Appleton

Appleton™ ECS Configurable Control Stations

Appleton

Appleton™ explosionproof ECS Series ECS configurable control stations confine the arcing to the devices within the enclosure. These enclosures are designed to accommodate up to 16 push buttons, selector switches and pilot lights. Push buttons and selector switches are used in conjunction with contactors and magnetic starters for remote control of motors. They provide circuit control and selection. Pilot lights provide visual indication that an electrical circuit is engaged either at a remote or local location.

Specifications

NEC and CEC Certifications and Compliances
Class I, Division 1 and 2 Groups C, D; Class II, Division 1 and 2 Groups E, F, G; Class III; Type 3R, 7, 9
Standard Materials
Shot blast copperfree (4/10 of 1% max.) aluminum enclosure

Features

  • Explosionproof. Ideal for installation in chemical and petrochemical plants, refineries and other process industries
  • Precision ground flame path between box and cover
  • 3/4" conduit opening top and bottom standard, maximum 1-1/2" available
  • Operators are spaced on 2-1/8" centers
  • Ground lug package and installation instructions included
  • Cast-on slotted mounting feet

Documents & Drawings