Appleton™ ECS Series Timer Control Station

Appleton

Appleton™ ECS Series Timer Control Station

Appleton

Appleton™ explosionproof, dust-ignitionproof ECS Series timer control stations provide the ability to operate electrical circuits for things like lighting, small pumps and heat tracing systems for specified periods. This quality CMOS type electronic timer allows for a timing range of 0.1 seconds to 600 hours.

Specifications

CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; CSA Type 3R, 7BCD, 9EFG
Standard Materials and Finishes
Cast copperfree (max. 4/10 of 1%) aluminum enclosure with electrostatically applied gray polyester epoxy powder coating; supplied with an O-ring seal. Indicator light has a polyester finished aluminum guard and body assembly. Steel clamping ring with tempered glass jewel
4X Certification
CSA Type 4X enclosure and cover available. See catalog pages for details

Features

  • Explosionproof, Dust-Ignitionproof. Ideal for installation in chemical and petrochemical plants, refineries and other process industries
  • Corrosion resistant, captive stainless steel hex head bolts fix the cover to the body
  • Lockable push buttons are supplied standard with neoprene weatherprotected boot
  • Yellow LED indicator light for easy confirmation of activation
  • Corrosion resistant, gray polyester finished body
  • Rated operational voltage of 100-240 Vac 50/60 Hz with a published tolerance of 85-264 Vac at 10 Amps (resistive)
  • Suitable for operation in ambient temperatures of -20 °C to +65 °C (-4 °F to +149 °F)
  • Timer tested for shock and vibration resistance

Documents & Drawings