Appleton™ GS Round Junction Boxes

Appleton

Appleton™ GS Round Junction Boxes

Appleton

Appleton™ GS Round Junction Boxes are used to connect and change direction of conduit runs. These junction boxes serve as pulling fittings and permit access to conductors for splicing and maintenance.

Specifications

CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
GS-A boxes and cast covers are copperfree (4/10 of 1% max.) aluminum; GS boxes and covers are gray iron; GS flexible fixture hangers are malleable iron. All boxes and covers have triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat. Gaskets are neoprene

Features

  • Smooth, rounded integral bushings in hubs protect conductor insulation
  • Accurately tapped, tapered threads for tight, rigid joints and excellent ground continuity
  • Roomy interiors provide more wiring space
  • Furnished with four threaded universal 3/4" hubs, four 3/4" to 1/2" reducers, and three close-up plugs
  • Furnished with mounting lugs
  • Extra wide mating surfaces of GS box and cover provide greater contact for more positive seal
  • Malleable iron junction boxes offer high tensile strength, ductility, corrosion resistance and impact and shock resistance Copperfree aluminum junction boxes are lightweight, self-oxidizing, self-renewing and offer a high corrosion resistance

Documents & Drawings