Appleton™ LBD and LBDN Pulling Fittings

Appleton

Appleton™ LBD and LBDN Pulling Fittings

Appleton

Appleton™ LBD and LBDN Pulling Fittings facilitate the pulling of large, heavy, and difficult to bend conductors. They are designed to make 90° bends in conduit and provide straight pull through via hubs in either direction.

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Malleable iron bodies and covers have triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat; steel covers have zinc electroplate; copperfree (max. 4/10 of 1%) aluminum bodies and covers with epoxy powder coat; neoprene or composition fiber gaskets
Optional Finishes
PVC coating available on select bodies and covers. See catalog pages for details

Features

  • Come complete with gasketed covers
  • Can also be used as a service entrance fitting

Documents & Drawings