Appleton™ NEC and CEC Custom Switchracks

Appleton

Appleton™ NEC and CEC Custom Switchracks

Appleton

Appleton™ switchracks are built to comply with NEC and CEC Standards. With over 80 years in the industry, Appleton™ is one of the first and the most respected brands of custom switchracks for hazardous and adverse locations. Designed for safety and performance, they are built to customer specifications. As a result, every switchrack offers an innovative, unique solution to the challenges of complex motor control localization. We developed our capabilities with attention to the customer's key concerns: custom design, quality components, turnkey fabrication and guaranteed satisfaction. Together, these qualify us as the Switchrack Authority. It is a hard-earned reputation the company is committed to uphold.

Specifications

NEC and CEC Certifications and Compliances
Suitable for use in Class I, Division 1 and 2 Locations
Application
Appleton switchracks provide complete motor control assemblies in one integrated package. Choose the necessary Appleton™ brand components to fit the rating, electrical switching and controlling requirements
Specifications
Fabricated and wired to custom specifications. UL Listed bus up to 1500 Amp. For larger requirements, please contact your local representative
Job Site Requirements
The only job site requirements are the connection of incoming power to the main bus and load side connections
Optional Components
Circuit breakers, motor starters, contactors, junction boxes, control stations, meter/instrument enclosures, ground detection, panelboards, welding and convenience receptacles, photo cells, light fixtures, transformers
Standard Materials
Heavy grade galvanized steel or aluminum frame with all welded construction; galvanized steel, aluminum or stainless steel bus duct; galvanized steel or aluminum corrugated canopy

Features

  • The demands of your application are unique. Your switchrack should be too. That's why our engineers use your specifications and engineering drawings as well as all applicable codes and standards to design your custom switchrack solution. It's the only way to guarantee the switchrack will meet your needs today... and tomorrow
  • Through experience, we have learned the value of staying on the cutting edge of design technology. The company's AutoCad workstations allow design files to be shared with your in-house engineers for quick revisions. This saves time and money and it means your switchrack will be up and running faster
  • We stock one of the most extensive lines of adverse environment enclosures and accessories in the electrical industry to ensure prompt turnaround of every switchrack order
  • Rigid quality standards mean our components stand up to the harshest applications. Only the highest grade steel and aluminum is used in construction. Testing prior to installation guarantees the quality you expect
  • Every switchrack is engineered, fabricated and assembled in-house by qualified technicians. This single-source approach allows Appleton complete control over the manufacturing process
  • Following a series of rugged performance examinations, each switchrack is shipped via Exclusive Use Carrier for immediate field installation
  • Our involvement doesn't end with the purchase order. The company backs its switchracks with an exclusive factory warranty. Should any Appleton™ brand component fail due to mechanical or electrical defect, we will replace the part for up to one year following installation, or 18 months after shipment

Documents & Drawings