Appleton™ PlexPower™ Factory Sealed Enclosed Circuit Breakers

Appleton

Appleton™ PlexPower™ Factory Sealed Enclosed Circuit Breakers

Appleton

Appleton™ PlexPower™ factory sealed enclosed circuit breakers provide indoor and outdoor protection and control of electrical circuits in hazardous environments. It is the ideal choice for installation in wet or corrosive environments or locations where flammable gases or vapors are likely. The PlexPower™ enclosed breaker features a single encapsulated breaker housing to minimize the downtime and costs associated with servicing circuit breakers in hazardous locations.

Specifications

NEC and CEC Certifications and Compliances
Class I, Division 2, Group C, D; Class I, Zone 1 AEx de IIB T5; Class II, Division 1, Group F, G; Class III
Standard Materials
316L or 304 stainless steel enclosure with stainless steel hardware
Options
Drain/breather, LED indicator lights, heater, neutral bars, gland plates, HID rated breaker, locking provision, nameplates and window are available. See catalog pages for details
Standard Materials
316L stainless steel enclosure with stainless steel hardware
Options
Drain/breather, LED indicator lights, heater, neutral bars, gland plates, HID rated breaker, locking provision, nameplates and window are available. See catalog pages for details
ATEX and IECEx Version
Ex de IIB+H2 T5 approved version available for RF Series only, up to 160 Amp, 1- 2- or 3-pole. See catalog pages for details

Features

  • Factory sealed; no external conduit or cable seals required making installations faster, easier, and less costly
  • Features a ground-breaking design that incorporates the use of a single breaker housing to minimize the downtime and costs associated with servicing circuit breakers in hazardous locations
  • Standard, off-the-shelf breakers are used and the lighter weight enclosures can be quickly opened in the field for easier servicing. There are no special breakers to buy
  • Standard configuration includes external actuator and a non-window door. Factory installed options include window door, internal actuator or alternate enclosure sizes and orientations
  • Enclosure can be easily field punched for cable glands or conduit hubs. Optional gland plates available and must be ordered with the enclosure for factory installation
  • Circuit breaker available in 2- or 3-pole up to 150 Amp range
  • Breaker can be padlocked in either the ON or OFF position
  • Voltage ranges from 120 to 600 volts
  • QC breaker terminal wire range #14-1/0
  • F-Frame breaker terminal wire range #14-4/0
  • Ground terminal bar and external ground lug provided
  • Accommodates standard Cutler-Hammer B QC Series or F-Frame Series circuit breaker individually contained in its own housing

Documents & Drawings