Appleton™ PlexPower™ Series Portable Power Switchracks

Appleton

Appleton™ PlexPower™ Series Portable Power Switchracks

Appleton

Appleton™ PlexPower™ portable power switchracks are ideal for bringing power to remote locations during plant shutdowns. Component level protection on the PlexPower™ breaker enclosures and receptacles negate the need for conduit or cable seal fittings. Available in a variety of possible configurations, combination of receptacles, and number of circuits, they offer limitless flexibility. Portable power switchracks provide temporary portable power for indoor or outdoor hazardous locations such as petroleum plants. chemical plants and refineries.

Specifications

NEC and CEC Certifications and Compliances
Class I Division 2, Groups B, C, D; Class I Zone 1 A/Exde IIB and H2, T6; Type 3R; Type 4X; IP66
Standard Materials
Galvanized steel or aluminum structure; 316L stainless steel, fiberglass reinforced polyester, sheet aluminum or sheet steel enclosures; stainless steel, painted steel, galvanized steel or aluminum bus duct; stainless steel hardware
Standard Finish
Epoxy powder coat and/or natural finish
Options
External actuation and LED breaker ON indicator lights

Features

  • GFI ground fault circuit breakers factory wired to U-Line 120 Vac receptacles
  • Standard off the shelf replaceable Cutler-Hammer breakers allow for ease of replacement when required
  • Breaker actuation can be either internal or external
  • Bright safety yellow powder coat textured finish makes units easily identifiable
  • Circuit breakers available in 1-, 2- or 3-pole up to 150 Amp standard or with GFI (5 mA) or EPD (30 mA) protection
  • Lightweight aluminum enclosure make this product ideal for clamping to temporary scaffold or other structures
  • Gasketed sheet aluminum enclosures equipped with rain and drip shield
  • Can be equipped with higher amperage receptacles up to 60 Amp
  • Portable power equipment on heavy duty castors using traditional cast enclosure is also available

Documents & Drawings