Appleton™ SD Series Static Discharge Grounding Reelites™

Appleton

Appleton™ SD Series Static Discharge Grounding Reelites™

Appleton

Appleton™ SD Series static discharge grounding Reelites™ provide convenient, safe grounding for vehicles, portable machines and equipment operating in hazardous atmospheres. The SD Series provides a retractable grounding cable and clamp for easily and safely dissipating static electrical buildup, reducing the chance of a spark and resulting explosion. These lightweight, rugged steel Reelites™ can be mounted to the ceiling, wall, or with base down to a clean, unpainted conductive surface to ensure electrical continuity through a frame. They're available with steel, nylon-jacketed steel or rubber-covered copper cable in lengths from 50 to 100 feet, in either single or Y configuration.

Specifications

NEC and CEC Certifications and Compliances
Rated for (Unclassified) Locations
Standard Materials and Finishes
SD11: all steel construction with red epoxy powder coat. SD50A thru SD100A: all steel construction with yellow epoxy/polyester finish
Cable Options
Stainless steel cable, nylon jacketed steel cable, or rubber-covered copper cable #14 available. See catalog pages for details
Grounding Options
An SDG grounding stud and SDP grounding plug, required by some state regulations, provides positive grounding and prevents accidental cable severing. See catalog pages for details

Features

  • Maximum Vdc resistance through Reelite and cable is approximately one ohm for each 15.2 meters (50 feet) of 2.38 mm (3/32") steel aviation control cable. On Reelites carrying 14 gauge, stranded, rubber-covered, copper cable, maximum Vdc resistance is approximately 0.15 ohms per 15.2 meters (50 feet) of cable
  • SD11 Series is lightweight, compact, enclosed, all-steel construction. 15.2 meter (50 foot) single or Y-type cable lengths in 3/32" galvanized steel aviation control cable with or without nylon jacket. 100 Amp universal jaw type grounding clamp. Gravity type ratchet. Mounts on ceiling, wall or with base down to a clean, unpainted conductive surface to assure positive electrical continuity through frame
  • SD50A thru SD100A Series is lightweight and compact. Rugged open drum design with all steel construction. Available with cable lengths from 15.2 meters (50 feet) to 30.5 meters (100 feet), single and Y-type construction
  • Units are available without ratchet. See catalog pages for details

Documents & Drawings