Appleton™ Liquidtight STF Connectors with Threaded Hubs

Appleton

Appleton™ Liquidtight STF Connectors with Threaded Hubs

Appleton

Appleton™ liquidtight STF Series connectors with threaded hubs are female ST Series connectors. They are designed to be used when making connection from liquidtight flexible metal conduit to threaded rigid conduit and IMC. The compact design results in a connector that offers a small turning radius.

Specifications

NEC/CEC Certifications and Compliances
Suitable for use in: Class I, Division 2
Standard Materials
3/8" to 1": steel with steel ferrule. 1-1/4" to 4": malleable iron with aluminum ferrule
Standard Finishes
Steel: zinc electroplate. Malleable iron: triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat

Features

  • Female ST connectors have a unique long ferrule with more pronounced threads that provide over four times UL pull-out requirements
  • The ferrule provides maximum surface contact for better sealing and a continuous, permanent, positive metal-to-metal ground
  • Liquidtight/raintight/oiltight/concretetight
  • Suitable for wet locations
  • Full, machined tapered threads (NPT)

Documents & Drawings