Appleton™ ATX™ VCB4 and VCB7 Video Camera Housings

Appleton

Appleton™ ATX™ VCB4 and VCB7 Video Camera Housings

Appleton

Appleton™ flameproof ATX™ VCB4 and VCB7 video camera housing enables safe, remote supervision of processes in onshore and offshore hazardous locations. Models are available in two body lengths and viewing glass sizes to accommodate different video cameras. These models are the largest versions available.

Specifications

ATEX Certifications and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP66; IK10
Standard Materials and Finishes
Gray painted aluminum body with sealed toughened glass window
Zones 1 and 2 Temperature Class
T6 for Ta ? +40 °C (+104 °F) and T5 for +55 °C (+131 °F)
Zone 21 and 22 Surface Temperature
T100 °C (T212 °F)
Ambient Temperature
-40 °C to +55 °C (-40 °F to +131 °F)

Features

  • Flameproof
  • Length compatible with any camera model size 475 mm (18.70") or 735 mm (28.94")
  • Maximum cross section for the camera is < 127 cm2 (19.6 in²)
  • Capacitor's residual energy (after opening) is < 20 µJ
  • Maximum dissipated power is 14 W
  • Equipped with back plate
  • Equipped with two M20 threaded cable entries

Documents & Drawings