No image available
No image available
Your request is being processed.
DeltaV-P-OPC Mirror

DeltaV™ OPC Mirror

Product Description

OPC Mirror is an OPC Data Access compliant software application that enables two or more OPC Data Access servers to communicate with each other. The OPC standard is based on client-server architecture; OPC clients send and receive data from OPC servers. OPC Mirror enables OPC server to server communication, acting as a bi-directional client to OPC servers.

Documents & Drawings

Features

  • Able to send and receive data from OPC Servers
  • Easy drag-and-drop techniques
  • Fast and efficient data transfer mechanism
  • Runs on any Windows XP/Server 2003 or Windows Vista/Server 2008 based workstation
  • Increased availability of OPC data with redudant operation
  • Supports both OPC Data Acecss v1.0 and v2.0 compliant servers