No image available
No image available
Your request is being processed.
DeltaV-P-SE4100

DeltaV™ S-series Ethernet I/O Card

Product Description

The Ethernet I/O Card (EIOC) provides a platform to access data from intelligent field devices (IFDs) in the DeltaV™ system.The EIOC provides monitoring and control of devices on the Device Network via control modules assigned to and executed in the EIOC. PLCs, Motor Control Centers, drives, switchgear and other EtherNet devices can be controlled directly by the EIOC, independent of a controller.

Specifications

Number of EIOCs Per System
60
Input Power
+24 VDC ± 10% at 325 mA maximum for simplex; 575 mA maximum for redundant
Heat Dissapation (redundant)
7 Watts maximum for simplex; 13 Watts maximum for redundant
Fuse Protection
Internal Non-replaceable Fuse
Mounting
One or two slots on the Dual Universal Carrier
Control Module Limit
2000
Max Data Values Sent
4000/second
Max Data Values Received
500/second
Max I/O Network Nodes
300
Operating Temperature
-40 to 70 °C (-40 to 158 °F)
Storage Temperature
-40 to 85 °C (-40 to 185 °F)
Reltive Humidity
5 to 95% , non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 to 13.2 Hz; 0.7 g from 13.2 to 150 Hz

Documents & Drawings

Features

  • Powerful solution that communicates directly to external Ethernet I/O networks
  • Easy connection to devices using Modbus TCP, EtherNet /IP or IEC61850 MMS protocols
  • Proven S-series packaging
  • Modular with easy to add redundancy
  • Communication to any M- and S-series Controller