No image available
No image available
Your request is being processed.
Ovation-P-Database-Server

Ovation™ Database Server

Product Description

Integrates and organizes large amounts of system data to configure and maintain the Ovation control system

Features

  • Fault-tolerant design allows plant operations to continue in the event of a database failure
  • Houses the master database which populates a distributed database contained on all machines
  • System editing functions to track configuration changes

Documents & Drawings