Appleton™ AGUB and O-Z/Gedney™ NGUB Instrument and Meter Enclosures

Appleton

Appleton™ AGUB and O-Z/Gedney™ NGUB Instrument and Meter Enclosures

Appleton

Appleton™ explosionproof, dust- ignitionproof AGUB and O-Z/Gedney™ NGUB instrument and meter enclosures are used for pulling and splicing wires and/or to mount and enclose electrical devices in hazardous locations. They are available with a solid or window cover. Window cover versions are ideal for use as an enclosure for meters, gauges and similar devices.

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 4, 4X, 7BCD, 9EFG
Standard Materials and Finishes
Copperfree (4/10 of 1% max.) aluminum bodies and covers with epoxy powder coat finish. AGUBSW and NGUBSW covers have a glass window. All versions have a neoprene O-ring

Features

  • Explosionproof, dust-ignitionproof
  • Precision threaded flame path between box and cover
  • O-ring gasket provided to seal out moisture, dust, oil, dirt etc. for interior and exterior locations
  • Cast mounting feet provided on all enclosures
  • Large cover opening for easy access
  • Available with solid or window covers

Documents & Drawings