O-Z/Gedney™ YE Explosionproof Aluminum Cast Iron Junction Boxes

Appleton

O-Z/Gedney™ YE Explosionproof Aluminum Cast Iron Junction Boxes

Appleton

O-Z/Gedney™ explosionproof, dust- ignitionproof YE cast iron junction boxes are used to protect personnel against accidental contact with enclosed electrical devices or connections and to protect the enclosed devices or connections against specified external conditions. They also serve as intermediate pulling and splicing points in a conduit system. YE junction boxes are designed for use in hazardous locations.

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Group D; Class II, Division 1 and 2 Groups E, F, G; Class III
Standard Materials and Finishes
Hot-dip galvanized cast iron enclosure and cover
Options
Factory installed hinges and/or mounting plate available. See catalog pages for details

Features

  • Explosionproof, dust-ignitionproof
  • Wide selection of sizes and locations for drilled and tapped openings
  • Extra wide, accurately ground mating surfaces with closely spaced stainless steel hex head cap screws assure a flame-tight joint
  • Provided with mounting lugs and integrally cast mounting feet
  • Drilled and tapped openings 1/2" thru 6" as specified
  • Provided with mounting lugs

Documents & Drawings