O-Z/Gedney™ Class 650 Type IF Aluminum Junction Boxes

O-Zgedney

O-Z/Gedney™ Class 650 Type IF Aluminum Junction Boxes

O-Zgedney

O-Z/Gedney™ Class650 Type IF aluminum junction boxes are rated for hazardous areas. The inside flange design offers maximum external space for service. The thick wall construction permits maximum drilling and tapping depth for conduit.

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Group D; Class I, Zone 1 and 2, Group IIA; Class II, Division 1 and 2, Group E, F, G; Class III; NEMA 7D, 9EFG
Standard Materials and Finishes
Cast copperfree (4/10 of 1% max.) aluminum bodies and covers with epoxy powder coat finish and stainless steel cover bolts

Features

  • Explosionproof
  • Wide selection of types and sizes
  • Hex head, cover bolts
  • Inside flange design provides maximum external space
  • Wall thickness permits drilling and tapping for conduit to meet customer requirements
  • Mounting lugs supplied

Documents & Drawings