Appleton™ GRJS Universal Conduit Outlet Boxes

Appleton

Appleton™ GRJS Universal Conduit Outlet Boxes

Appleton

Appleton™ explosionproof, dust-ignitionproof, weather resistant (raintight) GRJS universal conduit outlet boxes are ideal for use in indoor and outdoor classified locations. These corrosion-resistant outlet boxes provide access for maintenance, allow the connection of different lengths of conduit, and for changing the direction of conduit.

Specifications

CEC Certifications and Compliances
Class I, Division 1 and 2, Groups C, D; Class I, Zone 1 and 2, IIB T6; Class II, Division 1 and 2, Groups E, F, G; Class III, Enclosure 3
Standard Materials and Finishes
Malleable iron body with triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat; copperfree (4/10 of 1% max.) aluminum cover with epoxy powder coat

Features

  • Explosionproof, dust-ignitionproof, weather resistant (raintight)
  • Accurately tapped, tapered hub threads for tight, rigid joints and ground continuity
  • Furnished with covers
  • Universal design with five threaded universal hubs and three close-up plugs
  • Malleable iron bodies have high tensile strength and ductility. Provides great resistance to corrosion, impact, and shock
  • Internally threaded body with externally threaded cover
  • Smooth, rounded integral bushing in each hub type box protects conductor insulation
  • Compact round box for use where space is limited
  • Function as sealing fittings when used with sealing covers. See local electrical codes for restrictions
  • Serve as mounting means for lighting fixtures when used with hub cover
  • Used with threaded metal conduit for general purpose wiring

Documents & Drawings