Appleton™ GUEB Conduit Outlet Boxes

Appleton

Appleton™ GUEB Conduit Outlet Boxes

Appleton

Appleton™ explosionproof, dust-ignitionproof, raintight GUEB conduit outlet boxes with multiple hubs are furnished with internal ground screw and O-ring. They provide access to conductors for pulling, splicing, maintenance and future changes and upgrades. GUEB boxes allow connections of straight conduit runs, branch conduit runs and 90° bends.

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III
Standard Materials and Finishes
Copperfree (4/10 of 1% max.) aluminum body and cover with aluminum enamel

Features

  • Explosionproof, dust-ignitionproof, raintight
  • 7 to 13 hubs
  • O-ring gasket provided to assure NEMA 4 rating
  • Smooth hub bushings protect insulation when pulling conductors
  • Cast-in brackets on cover for use with breaker-bar tools for tightening/loosening
  • Tapered threaded hubs (NPT)
  • Supplied with close-up plugs. See catalog page for details
  • Furnished with internal ground screw

Documents & Drawings