No image available
No image available
Your request is being processed.
Paine-P-212-75-090 Pressure Transmitter

Paine™ 212-75-090 Pressure Transducer

Product Description

Featuring high accuracy and resilience, the Paine™ 212-75-090 Pressure Transmitter is an industrial VDC transmitter engineered for reliable pressure measurements. This transmitter provides rapid and accurate data to enhance system operational performance, reduce failures and lower maintenance costs. With internal amplification and an all-welded, sealed construction, this device withstands extreme conditions, including applications with high vibration.

Specifications

Measurement Range
Up to 10000 psia (698 bar)
Operating Temperature
-40°F to 250°F (-40°C to 121°C)
Process Media
Compatible with 15-5 PH CRES
Pressure Port/Fitting
Per AS4395E04, except inner port diameter

Features

  • Provides pressure measurement with efficiency and high accuracy to enhance system performance
  • Delivers rapid and precise data to reduce failures and lower maintenance costs
  • Offered in a small 5/8-in. diameter form factor
  • All-welded, sealed construction withstands harsh environments for long-term measurement reliability
  • Engineered to manage wide operating pressure range for application flexibility
  • Customizable transmitter options available for fit-for-use designs

Documents & Drawings