No image available
No image available
Your request is being processed.
Emerson-P-PipelineTransporter

PipelineTransporter™

Product Description

An off-the-shelf communication and management program that enables gas pipeline operators to communicate and share commercial and operational information with all of their shippers and third parties involved in the business cycle — such as producers, processors, other transporters and end users. PipelineTransporter is designed to provide a simplified data set up, allowing rapid implementation while comprehensive, web-enabled functionality makes information widely available for users.

Documents & Drawings

Features

  • Transportation contract management
  • Gas hourly and daily nominations of producers, shippers, and clients
  • Third party access to contract management
  • Allocations based on pre-determined allocation (PDA) rules
  • Daily commercial imbalance and gas accounting
  • Gas quality, inventory, operational balancing and bank management
  • Invoicing and pre-invoicing availability directly from application
  • Integration with simulation tools to assist in hydraulic validation of nominations
  • SCADA and gas measurement system integration for collecting measured data
  • Integration with General Ledger or ERP systems, including SAP and MS Dynamics
  • Robust reporting capability in a form you can actually use
  • Web access to counterparties for nominations and reporting