No image available
No image available
Your request is being processed.
Emerson-P-Surface Control Manager

Surface Control Manager

Product Description

Surface Control Manager allows the user to configure the FloBoss 107 or the ROC800 to perform simplified control, logic, and mathematical functions using easy-to-configure pre-designed menus. Surface Control Manager is an integrated component of the Production Manager Series and can be used to provide both permanent and temporary shut-ins for associated wells being managed for optimization, allocation, and haul tank load outs in the Tank Manager user program.

Features

  • Action Block: configurable control logic modules
  • Math and Boolean logic operators supported
  • Browseable parameters, including parameters from other suite applications
  • Support for API industry standard, class-based logic bypass maintenance
  • Linked action blocks, accumulators and configurable accumulators
  • On/Off run timers providing output pulse configurations

Documents & Drawings