Features

  • Trouble-Free, Modular and Stack-able Design
  • Durable, Corrosion Resistant Aluminum Housing
  • Ingress Protection according IP65/NEMA4
  • Suitable for pneumatic (F10) or electro pneumatic (F20) control signals.
  • Suitable for double or single acting rotary actuators.
  • VDE/VDI 3845 (NAMUR) mounting interface
  • Independent Span and Zero Setting - allows fast and easy setup and adjustment for normal control functions .
  • F10 come with 3 Lobe Cam - provides linear, quick opening, and equal percentage characteristics
Read More...
Features

Specifications

Power Source

Pneumatic

Product Type

Accessories

Actuation

Quarter-turn

Certifications

This product is only intended for use in large-scale fixed installations excluded from the scope of Directive 2011/65/EU on the restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Control Type

On/Off

Valve Type

Ball, butterfly, plug and any other quarter turn application

Operating Temperature

-20°C to +80°C (-4°F to +176°F)

Operating Pressure

up to 8.3 bar / 120 psi


Read More...
Specifications

Documents & Drawings

Please enable JavaScript to use this website.