No image available
No image available
Your request is being processed.
Tescom-P-VM

TESCOM™ VM Series Valve Pressure Gas

Product Description

VM Series is an air-operated high pressure, high flow valve. Ideal for high pressure gas and liquid, high flow filling applications and testing of high pressure and high flow components.

Specifications

Maximum Operating Pressure
6000 psig / 414 bar
Body, Trim & Valve
316 Stainless Steel
Seat Material
Vespel®
O-Ring
Buna-N, Kalrez®, Viton®, Ethylene Propylene, Urethane
Back-up Ring
Teflon®
Operating Temperature
See Part Number Selector
Port Size & Type
3/4, 1
SAE, NPTF, MS33649
Flow Capacity
Cv = 4.5
Load Type
Air Operated
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Normally closed valve
  • Balanced valve
  • In-line flow path to minimize the pressure drop across the valve
  • High operating pressures of 6000 psig / 414 bar

Documents & Drawings