Nuclear Qualified DEFENDER

Topworx

Nuclear Qualified DEFENDER

Topworx

The GO™ Switch Nuclear DEFENDER is the most dependable Turbine Valve Monitor System available today. Combining GO™ Switch technology and value with an all-in-one cabinet for easy installation.

Features

  • Solid 304 Stainless Steel
  • Complete drop-in system includes seven GO Switches (up to 10 optional)
  • versal mounting pads enable mounting on literally any axis
  • Calibration unit makes final setting of switches and targets a breeze. Set it and forget it.
  • Valve rod connects to the GO DEFENDER arm. The arm is welded to a 7/8 ″ diameter shaft carried in permanently lubricated bearings.
  • Rugged and reliable to withstand high frequency vibration and extreme temperatures

Documents & Drawings