Bettis RTS FQ Fail-Safe Quarter-turn Electric Valve Actuator

Bettis

Bettis RTS FQ Fail-Safe Quarter-turn Electric Valve Actuator

Bettis

A non-intrusive, compact fail-safe quarter-turn actuator with absolute position detection with configurable speed options. Robust and compact design that are widely used on valves for marine, oil and gas, chemical, power, and water and wastewater applications.

Specifications

Power Source
Electric
Product Type
Quarter-turn Electric Actuator
Actuation
Quarter-turn
Certifications
ATEX, IECEx ,UL ,CSA
Control Type
On/off, ESD
Valve Type
Ball, Butterfly, Plug, Dampers, Globe

Features

  • For on/off (S2) and modulating (S4) control
  • Up to 1475 ft-lbs (2,000 Nm)
  • Adjustable speed and positioning time
  • Motor brushless technology
  • Aluminum housing, lightweight and corrosion protection
  • Rotatable in 90 degree steps with remote mounting available
  • Non-intrusive setup
  • Integrated SMARTCON controls with Bluetooth capability
  • Wireless configuration, monitoring and diagnostics of key parameters using SMARTCON Android application
  • Data logger
  • Available in weatherproof and explosion proof construction
  • Control Unit: Integrated actuator control unit with frequency inverter technology and brushless DC motor

Documents & Drawings