No image available
No image available
Your request is being processed.
Branson-P-2000IW Ultrasonic Welder

Branson 2000IW+ Ultrasonic Welder

Product Description

This self-contained plastics assembly system combines a power supply module, process controls, stand, and actuator in a compact unit to conserve space. This system is designed for ease of setup, simplified operation, and easy relocation within a facility. Great for a lab environment or for lower-volume production requirements. Available in 20 kHz and 1.1, 2.2 and 3.3 kW power levels.

Specifications

Actuation
Pneumatic
Cylinder Size
1.5, 2.0, 2.5, 3.0
Data Interface
USB, Ethernet
Frequency
20 kHz
Output Power
1.1 kW, 2.2 kW, 3.3 kW

Features

  • Compact, self-contained design for ease of setup, operation, and portability.
  • Weld by time, collapse distance, or absolute distance.
  • Afterburst with variable delay and duration.
  • Automatic pretriggering to initiate ultrasonics prior to part contact.
  • Dynamic trigger force based on a pre-selected force setting.
  • Autotune plus memory for fully automatic tuning and storage of the horn frequency at the end of each weld cycle.
  • Available in 20 kHz and 1.1, 2.2, and 3.3 kW power levels.

Documents & Drawings