No image available
No image available
Your request is being processed.
Branson-P-M934L Vibration Welder

Branson M934L Vibration Welder

Product Description

Branson's largest standard vibration welding machine, for the biggest applications

Specifications

Head Drive Power Rating
37 kW
Lift Table Max Speed
250 mm/s
Actuation
Hydraulic
Certifications
Designed to CE norms
Communication Protocol
Profibus
Cooling System
Air cooled
Data Interface
USB included, Modem Optional

Features

  • Powerful: These welders implement proprietary, closed loop trajectory control algorithms to drive the M-series heads. This patented Programmable Motion Technology (PMT) is fundamental to maximizing the performance of the Power Package Linear (PPL) devices.
  • Reliable: M-series utilize Branson's tested and field-proven vibration heads and equipment. Many M-series machines are still operating in the field after 8-10 years.

Documents & Drawings