No image available
No image available
Your request is being processed.
Branson-P-OMNI 1620HP

Branson OMNI 1620HP High Performance Cleaning System

Product Description

The Branson OMNI Cleaning System is a fully-configured ultrasonic cleaning and rinsing system with a built-in dryer. 

Specifications

Working tank size
16" x 20" x 16" D
Process tank material
316L bright annealed
Drain sizes
3/4" NPT
Cleaning tank temperature
Ambient to 160° F
Recirculation flow rate:
1-3 GPM
Filter retention
10 microns
Ultrasonic output
1000 watts/tanks
Dryer heat
6,000 watts
Dryer airflow
550 cfm
Dryer temperature
250° F maximum
Input voltage
208-240V, AC, 35 amps, 3 phase

Features

  • Convenient user friendly interface - PLC control for added functionality, reliability, and safety including a touch screen for user convenience.
  • Branson S8000 series generators - Both ultrasonic tanks (wash and first rinse) are powered by two integrated S8343 ultrasonic generators as standard.
  • Small footprint and convenient working height design - The power supplies are integrated to save floor space.
  • Lockable protection for process parameter setting - Allows all dwell times and temperature settings to be secured by password.
  • Low voltage controls for safety - 27VDC controls and a lockable main power disconnect switch are included
  • 319L stainless steel tanks - For maximum durability and lifespan
  • Standard pump and filter - Extend cleaning bath life

Documents & Drawings