No image available
No image available
Your request is being processed.
Branson-P-Ultrasplice40 Wire Splicer

Branson Ultrasplice40 Wire Splicer

Product Description

Portable Wire Splicer for wire harnesses, appliance harnesses, automotive harnesses, RTD - resistive thermal device, tipping.

Specifications

Actuation
Pneumatic
Cooling System
Air
Cross Section
Up to 6mm²
Data Interface
USB, Ethernet
Frequency
40kHz
Input Power
200-245V, 50/60 Hz
Output Power
400W, 800W
Overall Dimensions
125mm x 93mm x 257mm (H x W x L)
Pneumatics Type
5.5 bar (80 psi) clean, dry air
Special Feature
Password protection
User Interface
Touchscreen, LCD
Weld Modes
Time, Energy

Features

  • Fully automatic wire gathering mechanism for ease of operation and maximum productivity
  • Automatic process monitoring of each splice to ensure it falls within preset limits of weld time and weld power
  • Infinite and automatic adjustment of splice energy and pressure
  • Proprietary quick change tooling with multiple weld surfaces that can produce a million splices at minimum cost
  • Simple procedure permits setup of various splice applications in fewer than ten seconds
  • User friendly control box with membrane switches and liquid crystal display
  • Memory storage for 100 preset splicing parameters and sequences

Documents & Drawings