No image available
No image available
Your request is being processed.
Clarkson-P-P001005

Clarkson KGA Plus Knife Gate Valve

Product Description

The Clarkson KGA+ heavy duty slurry valve offers improved seals, full flange body options, and simplified design for easier maintenance. It provides optimal performance in various conditions and100% isolation.

Features

  • Improved secondary seal: Capable of being lubricated without disassembly, simplifying valve maintenance.
  • Double-seated design: Provides bi-directional flow and shut-off, ensuring 100% isolation and zero downstream leakage.
  • Unobstructed flow: Eliminates turbulence and minimizes pressure drop across the valve while preventing solids from collecting and obstructing gate closure.
  • Full flange body design with available flange drilling including ASME B16.5, PN10 & PN16 (per DIN and BS standards), and Australian Table D & E (per AS 2129) among others.
  • Simplified two-piece body design allows for easier rebuilds.
  • Higher optional pressure rating possible with selected gate materials, can be rated up to 200 psi
  • Meets a wide range of abrasion, corrosion, temperature, and pressure requirements.
  • Can be used in wet or dry services easily dealing with large, heavy particles and tramp material.
  • 100% isolation; bubble tight shut-off results in absolutely zero downstream leakage.
  • Heavy duty, field replaceable elastomer sleeves with internal stiffener
  • No seat cavity where solids can collect and prevent full gate closure.
  • No metal parts in contact with the flowing slurry.

Specifications

Size Range
NPS 3 - 60 (DN 80 - 1500)
Temperature Rating
Up to 400 °F (180 °C)
Pressure Rating
100 psi
End Connection
Flanged
Shutoff Class
Zero Leakage
Valve Type
Knife Gate Valve, Slurry Knife Gate Valve

Documents & Drawings

Parts & Accessories

Search
0 results in Products