Appleton™ PCD2 Series Hazardous Location Photocontrol

Appleton

Appleton™ PCD2 Series Hazardous Location Photocontrol

Appleton

PCD2 Series Hazardous Location Photocontrol provides automatic dusk-to-dawn lighting control in Class I, Division 2 locations. This encapsulated photocontrol is ideal for remote mounting in an FS box.

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; NEMA 4X
Standard Materials
Encapsulated with epoxy sealing compound

Features

  • Typical applications include walkways, security areas and any other outdoor lighting application
  • For use in Class I, Division 2, Groups A, B, C, D locations
  • For use with Mercmaster III Low Profile, Mercmaster III 50-250, and Mercmaster III 400 Series Luminaires
  • Factory sealed design eliminates the need for an explosionproof enclosure. Can be easily installed in the field
  • Solid state design for performance and reliability. Available for 120, 208, 240, or 277 volts. 50-400 W HID, incandescent or fluorescent, 50/60 Hz. 1000 V.A. Voltage/Ampere
  • Minimum time delay: 15 seconds to eliminate nuisance tripping
  • Provided with (3) 18 AWG stranded leads 152.4 mm (6 in) in length
  • Will fit through standard 1/2" knockout
  • Supplied with locknut and gasket

Documents & Drawings