Electronics Upgrades for Gas Ultrasonic Meters

Daniel

Electronics Upgrades for Gas Ultrasonic Meters

Daniel

Upgrading your Daniel Gas Ultrasonic Meter to 3410 Series Electronics provides expanded meter capabilities and advanced diagnostics that decrease measurement uncertainty, increase uptime and extend your meter’s usable life.

Features

  • The key requirements of a successful gas measurement solution are speed and accuracy. Upgrading your Daniel Gas Ultrasonic Meter to 3410 Series Electronics provides expanded meter capabilities and helps to ensure rapid measurement accuracy. A 3410 Series upgrade will also extend your meter’s usable life to deliver maximum return on investment.

    The completely re-engineered 3410 Series Electronics platform raises gas measurement to a new level, using advanced diagnostics to identify flow disturbances. The new electronics are easy to install on Daniel Ultrasonic Flow Meters and are supplied with all new Daniel Gas Ultrasonic Meters.

    Our comprehensive, onsite 3410 Series Electronics Upgrade Program is your first step toward predictive intelligence using diagnostic information, data that reveals so potential system failures before they happen and improves measurement accuracy.

    Engaging our certified technicians helps you:

    • Decrease measurement uncertainty and increase uptime
    • Provide quick remote access to detailed device diagnostics, using real-tide information
    • Monitor meter health using internal AGA 10 speed-of-sound calculations
    • Alert operators to proactively schedule maintenance work
    • Improve repeatability with a sample rate that is 2.5X faster than Mark III Electronics
    • Reduce the time to audit data with a best-in-class audit trail

Documents & Drawings