SIS Functional Safety Maintenance and Proof Testing

DeltaV

SIS Functional Safety Maintenance and Proof Testing

DeltaV

Use Emerson’s SIS Functional Safety Maintenance and Proof Testing for continued safety integrity and operation in accordance with the IEC 61511 Safety Life Cycle. With this service, you will work with consultants trained in the application of IEC61511, and specifically in the maintenance of the SIS.

Features

  • Meeting the regulatory requirements of the IEC 61511 Safety Life Cycle is easier when working with a partner trained in the best available technology and services. Emerson’s SIS Functional Safety Maintenance and Proof Testing Services helps verify SIS performance, identify failures, meet compliance, and manage risks.

    Emerson’s SIS consultants work with your designated plant personnel to gather operational and maintenance data, then plan and execute SIS proof testing procedures. During a typical SIS proof test, specialists test each safety instrumented function (SIF), including the sensors, logic solvers, and final elements. They bring the documented deficiencies to your attention.

    Maintain integrity of SIS to its designed functionality: Operational and system performance variables are monitored over time and proof testing will reveal undetected faults in a SIF.

    Comply with regulatory requirements: Local authorities expect operators to provide evidence of adequate tests and inspections. Emerson’s SIS Functional Safety Maintenance and Proof Testing Service will manage the testing to comply with the IEC 61511 Safety Life Cycle.

    Manage risk: The price of failure is high. The SIS is a critical system. Emerson’s SIS Functional Safety Maintenance and Proof Testing with help ensure functional safety and reveal undetected faults in SIF before a plant disruption.

Documents & Drawings