EasyHeat™ MI Trace Cable

EasyHeat

EasyHeat™ MI Trace Cable

EasyHeat

EasyHeat™ MI Trace cables provide a metal stainless steel sheath to secure the heating element for exceptional protection of heat when pliable cable is insufficient. They are an ideal solution for high wattage pipe temperature control. MI Trace cables are suitable for high temperature commercial and industrial applications where the liquids piped during processing require constant temperatures.

Specifications

Certifications
UL Listed, CSA Certified, and Factory Mutual Approved for ordinary and hazardous locations
Ordering Information
We can assist you to select the appropriate heating cable for your application. Contact EasyHeat™ Technical Service for details

Features

  • Constant Wattage, Pre-terminated Cable. For Commercial Applications
  • Available in custom engineered lengths for 120, 208, 240, 277, 347, 480, and 600 Vac applications
  • Two cable diameters available: "K" cable diameter is 0.1875 in (3/16 in) [4.76 mm] and "B" cable diameter is 0.3125 in (5/16 in) [7.94 mm]
  • Outer sheath construction is Alloy 825, a high temperature corrosion resistant alloy with superior flexibility
  • Available in single conductor (SMI) or dual condutor (DMI) construction
  • One year limited warranty

Documents & Drawings