EasyHeat™ Freeze Free™ Cable

EasyHeat

EasyHeat™ Freeze Free™ Cable

EasyHeat

EasyHeat™ Freeze Free™ self-regulating pipe heating cables provide flexible protection against pipe freeze-ups in the most challenging applications. The cut-to-length technology is ideal for installations that require protection of numerous pipes of varied lengths. The self-regulating effect of the cable reduces power consumption when the pipe does not require freeze protection. They are ideal for use on residential metal or plastic water supply and drain pipes subject to freezing temperatures; water supply lines underneath manufactured homes; and cottages, barns and outbuildings that are not regularly used.

Specifications

Certifications
UL Listed to US Safety Standards and CSA Certified
Accessories
Installation tape and caution labels are available. See EasyHeat™ Freeze Free™ Accessories
Ordering Information
We can assist you to select the appropriate heating cable for your application. Contact EasyHeat™ Technical Service for details

Features

  • Self-regulating, Cut-to-length Cable. For Residential Applications
  • 120 Vac operating voltage
  • Keeps plastic and metal water pipes from freezing down to -60 °F (-51 °C)
  • Braided metal jacket provides an electrical ground as well as protection against damage in dry locations
  • Cables are rated at 3 Watts per 1 ft (0.30 m), +10 °C (+50 °F); 22.86 m (75 ft) maximum circuit length, 3 ft (0.91 m) minimum circuit length
  • Available on reels of 100 ft, 300 ft, and 500 ft (30.48 m, 91.44 m, and 152.40 m) and can be cut to desired lengths per application
  • Pre-packaged lengths of 5 ft and 15 ft (1.52 m and 4.57 m) are also available
  • Can be wrapped over itself (overlapped), if necessary, when installed on pipes, valves or flanges
  • One year limited warranty

Documents & Drawings