EasyHeat™ HB Cable

EasyHeat

EasyHeat™ HB Cable

EasyHeat

EasyHeat™ HB HB heating cable is a preassembled and ready-to-install, cable that prevents metal pipes from freezing. They are suitable for refrigeration, condensation and air conditioning lines that are subject to freezing temperatures.

Specifications

Certifications
UL Listed to Canadian Safety Standards and CSA Certified
Ordering Information
We can assist you to select the appropriate heating cable for your application. Contact EasyHeat™ Technical Service for details

Features

  • Constant Wattage, Pre-terminated Cable. For Commercial Applications
  • 120 Vac operating voltage
  • Keeps water flowing at ambient temperatures down to -40 °F (-40 °C)
  • Includes ground braid, a black outer jacket, and a 2 ft (0.61 m) orange 14/3 cold lead with no thermostat or plug
  • Cables are rated at 7 Watts per 1 ft (0.30 m)
  • One year limited warranty

Documents & Drawings