EasyHeat™ In-Line Heater

EasyHeat

EasyHeat™ In-Line Heater

EasyHeat

EasyHeat™ In-Line Heater (ILH) provides economical, effective in-pipe freeze protection for water supply lines. It can be used in insulated pipes and will not melt through the pipe if dryout occurs. The IHL is ideal for use to prevent the freezing of water supplies in cottages, homes and barns that use a lake, reservoir or spring for their potable water.

Specifications

Certifications
CSA Certified

Features

  • Inside-the-Pipe Potable Water Heating Cable. For Residential Applications
  • Designed for use in 1.25 in (3.18 cm) polyethylene water pipes
  • Includes a 12 Amp energy saving thermostat complete with ground fault circuit interrupter (GFCI) receptacle
  • Protected by GFCI with test/reset and pilot light to ensure safe operation
  • The cable consists of dual conductor resistance wire with PVC insulation, continuous ground braid, and clear food-grade outer PVC jacket
  • Cable rated to withstand water pressure up to 60 PSIG
  • Comprehensive length selection from 10 ft - 270 ft (3.05 m - 82.30 m)
  • User friendly plug-in 120 Vac operation (5 W/ft)
  • One year limited warranty

Documents & Drawings