EasyHeat™ MI Trace Cable

EasyHeat

EasyHeat™ MI Trace Cable

EasyHeat

EasyHeat™ MI Trace cables provide a metal stainless steel sheath to secure the heating element for exceptional protection of heat when pliable cable is insufficient. MI Trace cables replace less efficient means of snow removal such as heated water or oil circulating systems, plowing or shoveling and offer an effective alternative to the application of salts and other chemicals which result in pavement damage. They are ideal for the prevention of snow and ice accumulation in commercial and industrial applications.

Specifications

Certifications
UL Listed, CSA Certified, and Factory Mutual Approved for ordinary and hazardous locations
Ordering Information
We can assist you to select the appropriate heating cable for your application. Contact EasyHeat™ Technical Service for details

Features

  • Constant Wattage, Pre-terminated Cable. For Commercial Applications
  • Available in custom engineered lengths for 120, 208, 240, 277, 347, 480, and 600 Vac applications
  • Outer sheath construction is Alloy 825, a high temperature corrosion resistant alloy with superior flexibility
  • Available in single conductor (SMI) or dual conductor (DMI) construction
  • One year limited warranty

Documents & Drawings