EasyHeat™ SMK Cable Kits

EasyHeat

EasyHeat™ SMK Cable Kits

EasyHeat

EasyHeat™ SMK Cable Kits melt snow and ice off of concrete and pavers. These cable kits are comprised of a single heating cable and set of wire-ties and are easy to use. They are designed to cover unique walkway, stair, patio, and driveway configurations. They are ideal for the prevention of snow and ice accumulation on steps, walkways, driveways, parking areas, loading docks and roads.

Specifications

Certifications
UL Listed and CSA Certified
Accessories
EasyHeat™ offers a variety accessories that can be used with SMK Cable Kits. See EasyHeat™ Snow Melting Accessories
Ordering Information
We can assist you to select the appropriate heating cable for your application. Contact EasyHeat™ Technical Service for details

Features

  • Automatic Snow Melting. For Commercial and Residential Applications
  • Available in sizes that cover 10 ft2 - 100 ft2 (0.93 m2 - 9.3 m2) using a single cable
  • Dual-element, fixed-resistance cables are pre-sized to fit your area and layout requirements
  • Suitable for use in 208 Vac or 240 Vac applications depending on cable spacing configurations
  • Cable lengths are available up to 400 ft (121.92 m)
  • Standard cold lead length is 20 ft (6.10 m)
  • One year limited warranty

Documents & Drawings