EasyHeat™ Sno*Melter™ Mats

EasyHeat

EasyHeat™ Sno*Melter™ Mats

EasyHeat

EasyHeat™ snow mats melt snow and ice off of concrete, pavers and asphalt. The mats contain an electrical heating element designed to provide a fixed amount of heat. When connected to optional controls that detect moisture and freezing temperatures, they help prevent the accumulation of snow and ice accumulation on steps, walkways, driveways, parking areas, loading docks and roads. Standard mat carrier strands can be cut allowing the mat to be reconfigured to increase width, create corners, curves, or be placed around obstacles. Custom mats can be factory tailored into many shapes and configurations. Step mats, for use on stairs, can be used independently or in conjunction with standard mats.

Specifications

Certifications
UL Listed and CSA Certified
Accessories
EasyHeat™ offers a variety accessories that can be used with snow mats. See EasyHeat™ Snow Melting Accessories
Ordering Information
We can assist you to select the appropriate heating cable for your application. Contact EasyHeat™ Technical Service for details

Features

  • Automatic Snow Melting. For Commercial and Residential Applications
  • Standard snow mats are available in 18 in - 36 in (0.46 m - 0.91 m) widths. They are engineered to provide 50 W/ft2 in voltages 208 Vac, 240 Vac, 277 Vac, 480 Vac. Standard mats are supplied with 20 ft (6 m) cold leads as standard, longer lead lengths are optional
  • Custom snow mats are available in outputs up to 72 W/ft2 in voltages up to 600 Vac. They are supplied with standard 6 m (20 ft) cold leads, longer lengths available. Contact EasyHeat™ Technical Services for details
  • Step snow mats come standard in 2- or 3-step models. They are available in 3 ft or 6 ft (0.91 m or 1.83 m) tread width with 8 in (0.20 m) risers. Step mats are engineered to provide 50 W/ft2 and are supplied with 20 ft (6 m) cold leads. Custom step mats are available for nonstandard power densities up to 72 W/ft2, voltage, cold lead lengths and size needs
  • All have a one year limited warranty

Documents & Drawings