EasyHeat™ SR Trace™ Cable

EasyHeat

EasyHeat™ SR Trace™ Cable

EasyHeat

EasyHeat™ SR Trace™ cable is a self-regulating heating cable that provides maximum freeze protection for pipe lines and vessels. The self-regulating heating cable automatically varies its heat output as the surrounding temperature changes. They are ideal for use on commercial metal or plastic water supply and drain pipes subject to freezing; liquids piped during processing that require constant temperatures; and freeze protection for branch sprinkler systems.

Specifications

Certifications
UL Listed to US and Canadian Safety Standards and CSA Certified
Accessories
We offer specially designed kits that ease installation and connection of SR Trace™ products. See EasyHeat™ SR Trace™ Cable Connection Kits and Accessories
Ordering Information
We can assist you to select the appropriate heating cable for your application. Contact EasyHeat™ Technical Service for details

Features

  • Self-regulating, Cut-to-length Cable. For Commercial and Residential Applications
  • Maximum freeze protection for pipes and vessels in ambient temperatures down to -40 °F (-40 °C)
  • Freeze protection for metal or plastic pipes up to 16 in (40.64 cm) in diameter
  • Available in power densities of 3, 5, and 8 Watts per 1 ft (0.30 m) at +50 °F (+10 °C) for both 120 and 240 Vac applications. 240 Vac can be used for 208 or 277 Vac applications
  • Available in cut-to-order lengths or in convenient 250 ft (76.20 m) self dispensing reel boxes
  • All cable outer jacks constructed of waterproof polyolefin material
  • Can be installed in dry or wet environments
  • Can be wrapped over itself (overlapped), if necessary, when installed on pipes, valves or flanges
  • One year limited warranty

Documents & Drawings