EasyHeat™ SR Trace™ Connection Kits and Accessories

EasyHeat

EasyHeat™ SR Trace™ Connection Kits and Accessories

EasyHeat

EasyHeat™ SR Trace™ self-regulating heating cables must be installed with appropriate connection kits. Four specially designed EasyHeat™ kits provide the right hardware for helping to install SR Trace™ self-regulating heating cables. Each connection kit contains detailed instructions for connecting the cable to power supplies and/or other heating cables, providing confidence and ease in installation. They include the DSH downspout hanger, SRP/SRPC power/splice connection kit, SRES end seal kit, SRSRG roof and gutter in-line splice kit, and ZH-C roof clips and spacers.

Specifications

Certifications
The SRP power/end connection kit, SRSRG cable splice kit and SRES end seal kit are UL Listed and CSA Certified

Features

  • For Commercial and Residential Applications
  • The DSH downspout hanger supports heating cable where it enters and exits a downspout. Each kit contains two hangers
  • The SRP/SRPC power/splice connection kits provide heat shrink tubing based power connection for one or two cables within customer supplied junction box (provides heat shrinkable end seals). They can be used for heating cable to heating cable splice using a customer supplied junction box
  • The SRES end seal kit is used to create a moisture proof end seal of the heating cable circuit. Each kit contains 5 end seals
  • SRSRG roof and gutter in-line splice kit provides materials necessary to perform a splice of two roof and gutter heating cables. Each kit contains one splice
  • ZH-C roof clips and spacers attach the heating cable to the roof. They can also be used to maintain cable spacing in gutters and downspouts. Each kit has components for 50 roof clips or 25 cable spacers
  • All have a one year limited warranty

Documents & Drawings