Warm Tiles™ DFT Cables

EasyHeat

Warm Tiles™ DFT Cables

EasyHeat

Warm Tiles™ Floor Warming Cables (DFT) provide ultimate freedom in warming floors regardless of the layout. There are two different spacing options enable these extremely flexible cables to be installed virtually anywhere. DFT cables are designed to gently warm flooring materials such as marble, ceramic, glass and porcelain tile, slate, granite, poured or dimensional stone, laminate, and certain engineered hardwood products.

Specifications

Certifications
UL Listed, CSA Certified and conform to European Directives. The installation of the DFT cable in an uncoupling membrane is certified to Canadian standards only
Accessories
It is recommended that a floor temperature sensing thermostat be used to control the cable system. See Warm Tiles™ Thermostats
Relay Kits
Relays can be used in conjunction with a thermostat to control large heated areas. We offer relay kits for use with thermostats. See Warm Tiles™ Floor Warming Accessories

Features

  • Floor Warming Cables. For Commercial and Residential Applications
  • Available in 120 and 240 Vac kits
  • Easily installed on subfloor or concrete slab, in thin-set or self-leveling compound materials
  • Supplied with standard 10 ft (3.05 m) cold leads, are designed to supply at least 12 W/ft2 when installed per instructions
  • Unlimited design configurations for even the most difficult layouts
  • Low profile cable thickness with minimal increase in floor height
  • 25 ft (7.62 m) strapping roll included and can be cut to any length required. Designed for two different spacing options between the cables depending on customer preferences, desired heat output or subfloor material
  • Depending on a desired power output, can provide up to 15 W/ft2 to quickly and efficiently warm up floors
  • Can be also be installed within an uncoupling membrane. Use only uncoupling membranes that are rated for +194 °F (+90 °C ) or greater and are approved by the manufacturer for having heating cable installed within them. Contact Warm Tiles™ Technical Services for details
  • Approved for a variety of applications and floor finishes for the ultimate in versatility and compatibility
  • Fifteen year limited warranty

Documents & Drawings