Warm Tiles™ Floor Warming Accessories

EasyHeat

Warm Tiles™ Floor Warming Accessories

EasyHeat

Warm Tiles™ floor warming accessories are available. Choose the right hardware to make installing your EasyHeat™ floor warming system easy. They include the Detecto DT1 heating cable and mat fault indicator, RK1 and RK2 relay kits, the DFTRK repair kit, replacement clips, strapping, and concrete tape.

Specifications

Certifications
Detecto DT1 conforms to European Directives. Relay kits (RK1 and RK2) are UL Listed to US and Canadian Safety Standards

Features

  • For Commercial and Residential Applications
  • The Detecto DT1 heating cable and mat fault indicator (battery operated) is designed to monitor Warm Tiles™ cable or mat systems at every step during installation. It sounds an alarm immediately in the event of an open or shorted connection in the cable
  • The Warm Tiles™ relay kits (RK1 and RK2) allows you to connect multiple floor warming kits using only one thermostat
  • The DFTRK repair kit can be used to make repairs to damaged floor heating cables and is suitable for use on most types of heating cables/mats with either single or dual conductor heating elements
  • Other accessories such as replacement clips, strapping, concrete tape, and repair kits are also available
  • All have a one year limited warranty

Documents & Drawings