EIM TEC2 Electric Valve Actuator

EIM

EIM TEC2 Electric Valve Actuator

EIM

North America Only. This electric valve actuator is the next generation of the non-intrusive TEC2000 actuator. Robust and compact design that are widely used on valves for marine, oil and gas, chemical, power, and water and wastewater applications.

Specifications

Power Source
Electric
Product Type
Electric Actuator
Actuation
Electric
Certifications
ATEX, IECEx, UL, CSA, TRCU, InMetro, RMRS ,ABS
Control Type
On/Off, ESD
Valve Type
Gate, Globe

Features

  • Superior corrosion protection polyester powder-coating, inside and out, for all environments, 316 stainless steel cover screws, marine-grade, low copper content, aluminum provides compartment and covers with extra corrosion protection
  • Separately Sealed Terminal Chamber (STC), dual sealed, allows installation wiring to be performed without exposing electronic control components
  • Anti-condensation space heater thermostat prevents internal condensation due to temperature cycling with solid-state thermo-statically controlled to turn heater off
  • Large LCD message screen uses icons and text to display status of valve and provide diagnostic data, easy to guide operator through multi-language capable, calibration, setup, and diagnostics
  • Non-penetrating control knobs operate with vibration resistant Hall-effect switches enabling actuator calibration and diagnostics without opening covers
  • Double-reduction motor gears provide flexibility, enables worm gearing to operate at lower speeds for minimum wear and long life
  • Self-locking gearing even during declutching and manual override and valve stem cannot be back-driven under high process pressures or heavy weight of gate

Documents & Drawings